Solid carbide torus cutter, DLC, ⌀ h6 DC / RS1: 5/0,5 mm

206230 5/0,5

Solid carbide torus cutter, DLC, ⌀ h6 DC / RS1: 5/0,5 mm
Solid carbide torus cutter, DLC, ⌀ h6 DC / RS1: 5/0,5 mm

Version: Tolerances:Corner radiusRS1 = 0.5 tolerance ±0.02. RS1 > 0.5 − 1.5 tolerance ±0.03. RS1 > 1.5 tolerance ±0.05. With the latest generation of DLC coating sp2. Eccentric relief ground, additionally polish ground in the flutes for outstanding chip evacuation in long-chipping aluminium components. - Tool material: Solid carbide - Norm: DIN 6527 - Type: W - Tolerance nominal ⌀: h6 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.5xD for side milling - No. of teeth Z: 3 - Helix angle: 45 degrees - Skaft: DIN 6535 HA to h6 - Balance quality with shank: G 2.5 with HA - No. of teeth Z: 3 - Flute length L s : 13 mm - Corner radius RS 1 : 0.5 mm - Overhang L 4 incl. recess: 19 mm - Recess ⌀ D 4 : 4.7 mm - Overall length L tot : 57 mm

Details
Description
Dimensions
78,000x10,000x9,000 mm
Weight
0.022 kg
Thickness
9,000
Length
78,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide torus cutter, DLC, ⌀ h6 DC / RS1: 5/0,5 mm
Solid carbide torus cutter, DLC, ⌀ h6 DC / RS1: 5/0,5 mm