Solid carbide torus cutter, DLC, ⌀ e8 DC / RS1: 8/2,0 mm

206071 8/2,0

Solid carbide torus cutter, DLC, ⌀ e8 DC / RS1: 8/2,0 mm
Solid carbide torus cutter, DLC, ⌀ e8 DC / RS1: 8/2,0 mm

Version: With the latest generation of DLC coating sp2. With double relief ground side clearance angle and corner radius. High stability due to strengthened core. Tolerance: RS1 = ±0.01 mm. - Tool material: solid carbide - Norm: Manufacturer’s standard - Type: W - Tolerance nominal ⌀: e8 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.1xD for side milling - No. of teeth Z: 2 - Helix angle: 30 degrees - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 2 - Flute length L s : 9 mm - Corner radius RS 1 : 2 mm - Overhang L 4 incl. recess: 54 mm - Recess ⌀ D 4 : 7.4 mm - Overall length L tot : 100 mm

Details
Description
Dimensions
110,000x13,000x13,000 mm
Weight
0.07 kg
Thickness
13,000
Length
110,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide torus cutter, DLC, ⌀ e8 DC / RS1: 8/2,0 mm
Solid carbide torus cutter, DLC, ⌀ e8 DC / RS1: 8/2,0 mm