Solid carbide special drill DIN 6535 HA, uncoated, ⌀ ±0.003: 7,01 mm

121201 7,01

Solid carbide special drill DIN 6535 HA, uncoated, ⌀ ±0.003: 7,01 mm
Solid carbide special drill DIN 6535 HA, uncoated, ⌀ ±0.003: 7,01 mm

Version: Spiral flute precision drill for plastics. Self-centring with 1-cutter geometry, achieves very high alignment accuracy. Polished helical flutes for optimum chip evacuation. Maintains the tolerance band IT7 from entry ⌀ through to exit ⌀, due to special point geometry. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No.121201 + 129100HB. Form HE: order with No.121201 + 129100HE. - Tool material: Solid carbide - Drill depth up to: 5xD - Point angle: 120 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: false - Norm: DIN 6537 - Tolerance nominal ⌀: ±0.003 - Number of cutting edges Z: 1 - Tolerance nominal ⌀: ±0.003 - Flute length: 53 mm - Overall length L tot : 91 mm - Shank ⌀: 8 mm - Feed f in PEEK: 0.2 mm/rev.

Details
Description
Dimensions
95,000x12,000x12,000 mm
Weight
0.048 kg
Thickness
12,000
Length
95,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide special drill DIN 6535 HA, uncoated, ⌀ ±0.003: 7,01 mm
Solid carbide special drill DIN 6535 HA, uncoated, ⌀ ±0.003: 7,01 mm