Solid carbide slot drill DIN 6535 HA, TiAlN, ⌀ DC: 3,5 mm

202280 3,5

Solid carbide slot drill DIN 6535 HA, TiAlN, ⌀ DC: 3,5 mm
Solid carbide slot drill DIN 6535 HA, TiAlN, ⌀ DC: 3,5 mm

Version: Eccentric relief ground. Dimensions similar to DIN 6527 long series. Tolerance: Size nominal ⌀ DC = e8. - Tool material: Solid carbide - Norm: DIN 6527 - Type: N - Cutting width a e for milling operation: 0.5xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Tolerance nominal ⌀: e8 - No. of teeth Z: 3 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 3 - Flute length L s : 11 mm - Overhang L 4 incl. recess: 15 mm - Recess ⌀ D 4 : 3.3 mm - Overall length L tot : 57 mm - Shank ⌀: 6 mm

Details
Description
Dimensions
74,000x13,000x10,000 mm
Weight
0.019 kg
Thickness
10,000
Length
74,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide slot drill DIN 6535 HA, TiAlN, ⌀ DC: 3,5 mm
Solid carbide slot drill DIN 6535 HA, TiAlN, ⌀ DC: 3,5 mm