Solid carbide slot drill DIN 6535 HA, DLC, ⌀ DC: 18 mm

201270 18

Solid carbide slot drill DIN 6535 HA, DLC, ⌀ DC: 18 mm
Solid carbide slot drill DIN 6535 HA, DLC, ⌀ DC: 18 mm

Version: Stronger cutting edges. Dimensions similar to DIN 6527. With the latest generation of DLC coating sp2. - Note: Also suitable for plastics. - Tool material: Solid carbide - Norm: DIN 6527 - Type: W - Cutting width a e for milling operation: 0.5xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Through-coolant: false - Tolerance nominal ⌀: e8 - No. of teeth Z: 2 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 2 - Flute length L s : 32 mm - Overhang L 4 incl. recess: 42 mm - Recess ⌀ D 4 : 17.5 mm - Overall length L tot : 92 mm - Shank ⌀: 18 mm

Details
Description
Dimensions
97,000x23,000x25,000 mm
Weight
0.287 kg
Thickness
25,000
Length
97,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide slot drill DIN 6535 HA, DLC, ⌀ DC: 18 mm
Solid carbide slot drill DIN 6535 HA, DLC, ⌀ DC: 18 mm