Solid carbide slot drill, uncoated, ⌀ h10 DC: 1,5 mm

209300 1,5

Solid carbide slot drill, uncoated, ⌀ h10 DC: 1,5 mm
Solid carbide slot drill, uncoated, ⌀ h10 DC: 1,5 mm

Version: Large flutes for unobstructed swarf evacuation. Special geometry for machining plastic. - Application: Especially for milling plastics, plunging and contour milling. - Note: Successor product to No. 209310. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: W - Cutting width a e for milling operation: Full slot cutting depth 1xD - Through-coolant: false - Tolerance nominal ⌀: h10 - No. of teeth Z: 1 - Helix angle: 23 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HA to h5 - No. of teeth Z: 1 - Flute length L s : 6 mm - Overhang L 4 incl. recess: 10 mm - Recess ⌀ D 4 : 1.3 mm - Overall length L tot : 50 mm - Shank ⌀: 3 mm

Details
Description
Dimensions
65,000x13,000x13,000 mm
Weight
0.007 kg
Thickness
13,000
Length
65,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide slot drill, uncoated, ⌀ h10 DC: 1,5 mm
Solid carbide slot drill, uncoated, ⌀ h10 DC: 1,5 mm