Solid carbide slot drill, uncoated, ⌀ e8 DC: 10 mm

202242 10

Solid carbide slot drill, uncoated, ⌀ e8 DC: 10 mm
Solid carbide slot drill, uncoated, ⌀ e8 DC: 10 mm

Version: Eccentric relief ground, additionally finish ground in the flutes for outstanding chip evacuation in long-chipping aluminium workpieces. - Application: For roughing and finishing. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: W - Cutting width a e for milling operation: 0.5xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Through-coolant: false - Tolerance nominal ⌀: e8 - No. of teeth Z: 3 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 3 - Flute length L s : 30 mm - Overall length L tot : 85 mm - Shank ⌀: 10 mm - Feed f z for slot milling in short-chipping aluminium: 0.04 mm - Feed f z for side milling in short-chipping aluminium: 0.05 mm

Details
Description
Dimensions
117,000x15,000x15,000 mm
Weight
0.085 kg
Thickness
15,000
Length
117,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide slot drill, uncoated, ⌀ e8 DC: 10 mm
Solid carbide slot drill, uncoated, ⌀ e8 DC: 10 mm