Solid carbide roughing slot drill MTC, TiAlN, ⌀ d11 DC: 12 mm

205711 12

Solid carbide roughing slot drill MTC, TiAlN, ⌀ d11 DC: 12 mm
Solid carbide roughing slot drill MTC, TiAlN, ⌀ d11 DC: 12 mm

Version: Dimensions similar to DIN 6527. Optimised special knuckle profile for roughing. Very high rate of metal removal. With semi-roughing knuckle profile and 45° flutes for superalloys. - Application: Especially for MTC (Multi Task Cutting) use on the new generation of turning / milling centres. - Note: fz for ap max = 0.5×D. - Tool material: Solid carbide - Norm: DIN 6527 - Milling profile: HR - Cutting width a e for milling operation: 0.3xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Through-coolant: false - Tolerance nominal ⌀: d11 - No. of teeth Z: 4 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 4 - Flute length L s : 24 mm - Overhang L 4 incl. recess: 38 mm - Recess ⌀ D 4 : 11.5 mm - Overall length L tot : 84 mm - Shank ⌀: 12 mm

Details
Description
Dimensions
99,000x20,000x17,000 mm
Weight
0.122 kg
Thickness
17,000
Length
99,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide roughing slot drill MTC, TiAlN, ⌀ d11 DC: 12 mm
Solid carbide roughing slot drill MTC, TiAlN, ⌀ d11 DC: 12 mm