Solid carbide roughing end mill MTC / TPC, TiAlN, ⌀ f8 DC: 5 mm

202978 5

Solid carbide roughing end mill MTC / TPC, TiAlN, ⌀ f8 DC: 5 mm
Solid carbide roughing end mill MTC / TPC, TiAlN, ⌀ f8 DC: 5 mm

Version: Significant cutting force reduction due to 45° helix. Specially for trochoidal milling strategy. - Application: Especially for MTC (Multi Task Cutting) use on the new generation of turning / milling centres. - Note: For materials 55 HRC we recommend reducing the cutting depth to ap=0.5×D. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: H - Helix angle characteristic: unequal spacing - Spacing of the milling cutter's cutting edges: unequal spacing - Cutting width a e for milling operation: 0.2xD for side milling - Tolerance nominal ⌀: f8 - No. of teeth Z: 4 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 4 - Flute length L s : 17 mm - Overhang L 4 incl. recess: 24 mm - Recess ⌀ D 4 : 4.7 mm - Overall length L tot : 62 mm - Shank ⌀: 6 mm

Details
Description
Dimensions
78,000x12,000x12,000 mm
Weight
0.023 kg
Thickness
12,000
Length
78,000
Import Code Number
82077010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide roughing end mill MTC / TPC, TiAlN, ⌀ f8 DC: 5 mm
Solid carbide roughing end mill MTC / TPC, TiAlN, ⌀ f8 DC: 5 mm