Solid carbide roughing end mill MTC, TiAlN, ⌀ d11 DC: 10 mm

205712 10

Solid carbide roughing end mill MTC, TiAlN, ⌀ d11 DC: 10 mm
Solid carbide roughing end mill MTC, TiAlN, ⌀ d11 DC: 10 mm

Version: Dimensions similar to DIN 6527. Optimised special knuckle profile for roughing. Very high rate of metal removal. With special internal tooth profile and 50° flutes for reliable chip breaking in stainless steels. - Application: Especially for MTC (Multi Task Cutting) use on the new generation of turning / milling centres. - Tool material: Solid carbide - Norm: DIN 6527 - Milling profile: HR - Cutting width a e for milling operation: 0.5xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Through-coolant: false - Tolerance nominal ⌀: d11 - No. of teeth Z: 4 - Helix angle: 50 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 4 - Flute length L s : 20 mm - Overhang L 4 incl. recess: 32 mm - Recess ⌀ D 4 : 9.5 mm - Overall length L tot : 73 mm - Shank ⌀: 10 mm

Details
Description
Dimensions
90,000x18,000x18,000 mm
Weight
0.076 kg
Thickness
18,000
Length
90,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide roughing end mill MTC, TiAlN, ⌀ d11 DC: 10 mm
Solid carbide roughing end mill MTC, TiAlN, ⌀ d11 DC: 10 mm