Solid carbide roughing end mill MTC, AlCrN, ⌀ e8 DC: 12 mm

203051 12

Solid carbide roughing end mill MTC, AlCrN, ⌀ e8 DC: 12 mm
Solid carbide roughing end mill MTC, AlCrN, ⌀ e8 DC: 12 mm

Version: For roughing and finishing up to 1.5×D into solid material at very high feed rates with smooth cutting action. For cutting force reduction and better surface quality due to 45° helix. Improved coating for a further reduction in cutting force combined with increased tool life. - Application: Especially for MTC (Multi Task Cutting) use on the new generation of turning / milling centres. - Tool material: solid carbide - Norm: Manufacturer’s standard - Type: N - Helix angle characteristic: unequal spacing - Spacing of the milling cutter's cutting edges: unequal spacing - Cutting width a e for milling operation: 0.5xD for side milling - Tolerance nominal ⌀: e8 - No. of teeth Z: 4 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - Balance quality with shank: G 2.5 with HB - No. of teeth Z: 4 - Flute length L s : 16 mm - Overhang L 4 incl. recess: 26 mm - Recess ⌀ D 4 : 11.6 mm - Overall length L tot : 73 mm - Shank ⌀: 12 mm

Details
Description
Dimensions
100,000x25,000x20,000 mm
Weight
0.115 kg
Thickness
20,000
Length
100,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide roughing end mill MTC, AlCrN, ⌀ e8 DC: 12 mm
Solid carbide roughing end mill MTC, AlCrN, ⌀ e8 DC: 12 mm