Solid carbide mini slot drill, uncoated, ⌀ e8 DC: 16 mm

202266 16

Solid carbide mini slot drill, uncoated, ⌀ e8 DC: 16 mm
Solid carbide mini slot drill, uncoated, ⌀ e8 DC: 16 mm

Version: Shank similar to DIN 6535 HB. Save on regrinding costs: It is cheaper to use solid carbide mini slot drills to the wear limit than to regrind them. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Cutting width a e for milling operation: 0.5xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Through-coolant: false - Tolerance nominal ⌀: e8 - No. of teeth Z: 3 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 3 - Flute length L s : 18 mm - Overall length L tot : 65 mm - Shank ⌀: 16 mm - Shank form: HB - Feed f z for slot milling in steel < 750 N/mm 2 : 0.08 mm

Details
Description
Dimensions
110,000x28,000x28,000 mm
Weight
0.18 kg
Thickness
28,000
Length
110,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide mini slot drill, uncoated, ⌀ e8 DC: 16 mm
Solid carbide mini slot drill, uncoated, ⌀ e8 DC: 16 mm