Solid carbide mini slot drill, TiAlN, ⌀ h10 DC: 7 mm

201842 7

Solid carbide mini slot drill, TiAlN, ⌀ h10 DC: 7 mm
Solid carbide mini slot drill, TiAlN, ⌀ h10 DC: 7 mm

Version: Weldon shank similar to DIN 6535 HB. Economy version. - Note: Save on regrinding costs: It is cheaper to use solid carbide mini slot drills to the wear limit than to regrind them. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Cutting width a e for milling operation: 0.5xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Tolerance nominal ⌀: h10 - No. of teeth Z: 3 - Helix angle: 30 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 3 - Flute length L s : 10 mm - Overall length L tot : 42 mm - Shank ⌀: 8 mm - Shank form: HB - Feed f z for slot milling in steel < 900 N/mm 2 : 0.03 mm

Details
Description
Dimensions
81,000x13,000x12,000 mm
Weight
0.027 kg
Thickness
12,000
Length
81,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide mini slot drill, TiAlN, ⌀ h10 DC: 7 mm
Solid carbide mini slot drill, TiAlN, ⌀ h10 DC: 7 mm