Solid carbide mini slot drill, TiAlN, ⌀ e8 DC: 7,75 mm

201920 7,75

Solid carbide mini slot drill, TiAlN, ⌀ e8 DC: 7,75 mm
Solid carbide mini slot drill, TiAlN, ⌀ e8 DC: 7,75 mm

Version: Double relief ground side clearance angle. Centre cutting teeth for plunging. Weldon shank similar to DIN 6535 HB. - Note: Save on regrinding costs: It is cheaper to use solid carbide mini slot drills to the wear limit than to regrind them. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Cutting width a e for milling operation: 0.5xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Tolerance nominal ⌀: e8 - No. of teeth Z: 3 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 3 - Flute length L s : 12 mm - Overall length L tot : 55 mm - Shank ⌀: 8 mm - Shank form: HB - Corner chamfer width at 45°: 0.04 mm

Details
Description
Dimensions
77,000x12,000x14,000 mm
Weight
0.038 kg
Thickness
14,000
Length
77,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide mini slot drill, TiAlN, ⌀ e8 DC: 7,75 mm
Solid carbide mini slot drill, TiAlN, ⌀ e8 DC: 7,75 mm