Solid carbide mini slot drill, AlCrN, ⌀ e8 DC: 14 mm

202261 14

Solid carbide mini slot drill, AlCrN, ⌀ e8 DC: 14 mm
Solid carbide mini slot drill, AlCrN, ⌀ e8 DC: 14 mm

Version: Shank similar to DIN 6535 HB. Save on regrinding costs: It is cheaper to use solid carbide mini slot drills to the wear limit than to regrind them. Improved coating for general-purpose applications in steel and cast iron. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Cutting width a e for milling operation: 0.3xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Through-coolant: false - Tolerance nominal ⌀: e8 - No. of teeth Z: 3 - Helix angle: 30 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 3 - Flute length L s : 15 mm - Overall length L tot : 60 mm - Shank ⌀: 14 mm - Shank form: HB - Corner chamfer width at 45°: 0.1 mm

Details
Description
Dimensions
110,000x26,000x26,000 mm
Weight
0.133 kg
Thickness
26,000
Length
110,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide mini slot drill, AlCrN, ⌀ e8 DC: 14 mm
Solid carbide mini slot drill, AlCrN, ⌀ e8 DC: 14 mm