Solid carbide milling cutter with more chip separators TPC, TiAlN, ⌀ f8 DC: 4 mm

203095 4

Solid carbide milling cutter with more chip separators TPC, TiAlN, ⌀ f8 DC: 4 mm
Solid carbide milling cutter with more chip separators TPC, TiAlN, ⌀ f8 DC: 4 mm

Version: High-performance milling cutter specially designed for general-purpose TPC applications.Strengthened core.Optimised bending strength due to the use of ultra-fine grain substrates.Chip separator for controlled chip breaking. - Note: ae max = 0.1×D for TPC machining. hmax: The values stated in the table are maximum values. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Helix angle characteristic: unequal spacing - Spacing of the milling cutter's cutting edges: unequal spacing - Cutting width a e for milling operation: 0.1xD - Tolerance nominal ⌀: f8 - No. of teeth Z: 5 - Helix angle: 40 degrees - Direction of infeed: horizontal and oblique - Skaft: DIN 6535 HB to h6 - Balance quality with shank: G 2.5 with HB - No. of teeth Z: 5 - Flute length L s : 16 mm - Overhang L 4 incl. recess: 23 mm - Recess ⌀ D 4 : 3.9 mm - Overall length L tot : 62 mm - Shank ⌀: 6 mm

Details
Description
Dimensions
80,000x13,000x13,000 mm
Weight
0.023 kg
Thickness
13,000
Length
80,000
Import Code Number
82077037
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide milling cutter with more chip separators TPC, TiAlN, ⌀ f8 DC: 4 mm
Solid carbide milling cutter with more chip separators TPC, TiAlN, ⌀ f8 DC: 4 mm