Solid carbide milling cutter MTC / TPC, DLC, ⌀ h6 DC: 16 mm

202282 16

Solid carbide milling cutter MTC / TPC, DLC, ⌀ h6 DC: 16 mm
Solid carbide milling cutter MTC / TPC, DLC, ⌀ h6 DC: 16 mm

Version: Eccentric relief ground, additionally polish ground in the flutes for outstanding chip evacuation in long-chipping aluminium workpieces. With double chip-breaker for exemplary chip formation. With the latest generation of DLC coating sp2. - Application: Especially for MTC (Multi Task Cutting) use on the new generation of turning / milling centres. - Note: ae max = 0.15×D for TPC machining. hmax: The values stated in the table are maximum values. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: W - Helix angle characteristic: unequal spacing - Cutting width a e for milling operation: 0.15xD - Through-coolant: false - Tolerance nominal ⌀: h6 - No. of teeth Z: 3 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - Balance quality with shank: G 2.5 with HB - No. of teeth Z: 3 - Flute length L s : 65 mm - Overhang L 4 incl. recess: 80 mm - Recess ⌀ D 4 : 15 mm - Overall length L tot : 132 mm - Shank ⌀: 16 mm

Details
Description
Dimensions
140,000x25,000x25,000 mm
Weight
0.295 kg
Thickness
25,000
Length
140,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide milling cutter MTC / TPC, DLC, ⌀ h6 DC: 16 mm
Solid carbide milling cutter MTC / TPC, DLC, ⌀ h6 DC: 16 mm