Solid carbide milling cutter MTC, DLC, ⌀ DC: 1 mm

202272 1

Solid carbide milling cutter MTC, DLC, ⌀ DC: 1 mm
Solid carbide milling cutter MTC, DLC, ⌀ DC: 1 mm

Version: With the latest generation of DLC coating sp2. Eccentric relief ground, additionally polish ground in the flutes for outstanding chip evacuation in long-chipping aluminium components. Without 45º corner chamfer. Lengths similar to DIN 6527 long. Size 1–2 – tolerance: Size nominal ⌀ DC = e8. Size 2.5–20M – tolerance: Size nominal ⌀ DC = h6. - Application: Especially for MTC (Multi Task Cutting) use on the new generation of turning / milling centres. - Tool material: Solid carbide - Norm: DIN 6527 - Type: W - Helix angle characteristic: unequal spacing - Cutting width a e for milling operation: 0.5xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Tolerance nominal ⌀: e8 - No. of teeth Z: 3 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 3 - Flute length L s : 2.5 mm - Overhang L 4 incl. recess: 5 mm - Recess ⌀ D 4 : 0.95 mm - Overall length L tot : 57 mm - Shank ⌀: 6 mm

Details
Description
Dimensions
65,000x13,000x13,000 mm
Weight
0.024 kg
Thickness
13,000
Length
65,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide milling cutter MTC, DLC, ⌀ DC: 1 mm
Solid carbide milling cutter MTC, DLC, ⌀ DC: 1 mm