Solid carbide milling cutter MTC, AlCrN, ⌀ f8 DC: 1,5 mm

202396 1,5

Solid carbide milling cutter MTC, AlCrN, ⌀ f8 DC: 1,5 mm
Solid carbide milling cutter MTC, AlCrN, ⌀ f8 DC: 1,5 mm

Version: Special flute profile. Strengthened core. MTC rough milling up to 1.5×D in solid material. Eccentric relief ground. Lengths similar to DIN 6527 long. Improved coating for a further reduction in cutting force combined with increased tool life. - Application: Especially for MTC (Multi Task Cutting) use on the new generation of turning / milling centres. - Tool material: Solid carbide - Norm: DIN 6527 - Type: N - Helix angle characteristic: unequal spacing - Spacing of the milling cutter's cutting edges: unequal spacing - Cutting width a e for milling operation: Full slot cutting depth 1xD - Tolerance nominal ⌀: f8 - No. of teeth Z: 3 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - Balance quality with shank: G 2.5 with HB - No. of teeth Z: 3 - Flute length L s : 4 mm - Overhang L 4 incl. recess: 7.5 mm - Recess ⌀ D 4 : 1.44 mm - Overall length L tot : 57 mm - Shank ⌀: 6 mm

Details
Description
Dimensions
65,000x13,000x13,000 mm
Weight
0.023 kg
Thickness
13,000
Length
65,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide milling cutter MTC, AlCrN, ⌀ f8 DC: 1,5 mm
Solid carbide milling cutter MTC, AlCrN, ⌀ f8 DC: 1,5 mm