Solid carbide milling cutter, TiAlN, ⌀ h10 DC: 16 mm

203520 16

Solid carbide milling cutter, TiAlN, ⌀ h10 DC: 16 mm
Solid carbide milling cutter, TiAlN, ⌀ h10 DC: 16 mm

Version: High stability and extremely smooth cutting action due to at least 6 teeth. Eccentric relief ground. - Application: For peripheral milling as a finishing operation. - Tool material: Solid carbide - Norm: DIN 6527 - Type: N - Cutting width a e for milling operation: 0.1xD for side milling - Through-coolant: false - Tolerance nominal ⌀: h10 - No. of teeth Z: 6 - Helix angle: 45 degrees - Direction of infeed: horizontal - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 6 - Flute length L s : 32 mm - Overall length L tot : 92 mm - Shank ⌀: 16 mm - Corner chamfer width at 45°: 0.1 mm - Feed f z for side milling in steel < 900 N/mm 2 : 0.089 mm

Details
Description
Dimensions
99,000x25,000x25,000 mm
Weight
0.24 kg
Thickness
25,000
Length
99,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide milling cutter, TiAlN, ⌀ h10 DC: 16 mm
Solid carbide milling cutter, TiAlN, ⌀ h10 DC: 16 mm