Solid carbide milling cutter, AlCrN, ⌀ e8 DC: 7 mm

201308 7

Solid carbide milling cutter, AlCrN, ⌀ e8 DC: 7 mm
Solid carbide milling cutter, AlCrN, ⌀ e8 DC: 7 mm

Version: Dimensions similar to DIN 6527. Improved coating for general-purpose applications in steel and cast iron. - Note: Successor product for No. 201630 and 201522. - Tool material: Solid carbide - Norm: DIN 6527 - Type: N - Cutting width a e for milling operation: 0.3xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Through-coolant: false - Tolerance nominal ⌀: e8 - No. of teeth Z: 2 - Helix angle: 30 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB - No. of teeth Z: 2 - Flute length L s : 16 mm - Overhang L 4 incl. recess: 27 mm - Recess ⌀ D 4 : 6.8 mm - Overall length L tot : 63 mm - Shank ⌀: 8 mm

Details
Description
Dimensions
70,000x12,000x12,000 mm
Weight
0.04 kg
Thickness
12,000
Length
70,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide milling cutter, AlCrN, ⌀ e8 DC: 7 mm
Solid carbide milling cutter, AlCrN, ⌀ e8 DC: 7 mm