Solid carbide milling cutter, AlCrN, ⌀ e8 DC: 5,75 mm

202293 5,75

Solid carbide milling cutter, AlCrN, ⌀ e8 DC: 5,75 mm
Solid carbide milling cutter, AlCrN, ⌀ e8 DC: 5,75 mm

Version: Dimensions similar to DIN 6527. Improved coating for general-purpose applications in steel and cast iron. - Note: Successor product to No. 202320. - Tool material: Solid carbide - Norm: DIN 6527 - Type: N - Cutting width a e for milling operation: 0.5xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Through-coolant: false - Tolerance nominal ⌀: e8 - No. of teeth Z: 3 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 3 - Flute length L s : 13 mm - Overhang L 4 incl. recess: 21 mm - Recess ⌀ D 4 : 5.55 mm - Overall length L tot : 57 mm - Shank ⌀: 6 mm

Details
Description
Dimensions
70,000x13,000x13,000 mm
Weight
0.024 kg
Thickness
13,000
Length
70,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide milling cutter, AlCrN, ⌀ e8 DC: 5,75 mm
Solid carbide milling cutter, AlCrN, ⌀ e8 DC: 5,75 mm