Solid carbide jobber drill extra stub, TiN, ⌀ h7: 6,5 mm

122160 6,5

Solid carbide jobber drill extra stub, TiN, ⌀ h7: 6,5 mm
Solid carbide jobber drill extra stub, TiN, ⌀ h7: 6,5 mm

Version: Similar to DIN 6539 (stub). Nominal ⌀ and shank ⌀ equal. TiN coating. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Note: Non slip clamping in drill chuck No. 341050 with diamond coated clamping jaws. - Tool material: Solid carbide - Type: N - Point angle: 118 degrees - Helix angle: 30 degrees - Skaft: Parallel shank to h7 - Through-coolant: false - Norm: DIN 6539 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 31 mm - Overall length L tot : 70 mm - Feed f in steel < 1100 N/mm 2 : 0.11 mm/rev.

Details
Description
Dimensions
92,000x15,000x15,000 mm
Weight
0.03 kg
Thickness
15,000
Length
92,000
Import Code Number
82075050
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide jobber drill extra stub, TiN, ⌀ h7: 6,5 mm
Solid carbide jobber drill extra stub, TiN, ⌀ h7: 6,5 mm