Solid carbide jobber drill, uncoated, ⌀ h7: 2,2 mm

122250 2,2

Solid carbide jobber drill, uncoated, ⌀ h7: 2,2 mm
Solid carbide jobber drill, uncoated, ⌀ h7: 2,2 mm

Version: Similar to DIN 338. Nominal ⌀ and shank ⌀ equal. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: Non slip clamping in drill chuck No. 341050 with diamond coated jaws. - Tool material: Solid carbide - Type: N - Point angle: 118 degrees - Helix angle: 30 degrees - Skaft: Parallel shank to h7 - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 27 mm - Overall length L tot : 53 mm - Shank ⌀: 2.2 mm - Feed f in steel < 1100 N/mm 2 : 0.05 mm/rev.

Details
Description
Dimensions
65,000x10,000x10,000 mm
Weight
0.004 kg
Thickness
10,000
Length
65,000
Import Code Number
82075050
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide jobber drill, uncoated, ⌀ h7: 2,2 mm
Solid carbide jobber drill, uncoated, ⌀ h7: 2,2 mm