Solid carbide jobber drill, TiN, ⌀ h7: 7 mm

122301 7

Solid carbide jobber drill, TiN, ⌀ h7: 7 mm
Solid carbide jobber drill, TiN, ⌀ h7: 7 mm

Version: Similar to DIN 338. Nominal ⌀ and shank ⌀ equal. TiN coating. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: Non slip clamping in drill chuck No. 341050 with diamond coated jaws. - Tool material: Solid carbide - Type: N - Point angle: 118 degrees - Helix angle: 30 degrees - Skaft: Parallel shank to h7 - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 69 mm - Overall length L tot : 109 mm - Shank ⌀: 7 mm - Feed f in steel < 1100 N/mm 2 : 0.11 mm/rev.

Details
Description
Dimensions
120,000x17,000x17,000 mm
Weight
0.05 kg
Thickness
17,000
Length
120,000
Import Code Number
82075050
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide jobber drill, TiN, ⌀ h7: 7 mm
Solid carbide jobber drill, TiN, ⌀ h7: 7 mm