Solid carbide jobber drill, TiAlN, ⌀ h7: 4,3 mm

122251 4,3

Solid carbide jobber drill, TiAlN, ⌀ h7: 4,3 mm
Solid carbide jobber drill, TiAlN, ⌀ h7: 4,3 mm

Version: Similar to DIN 338. Nominal ⌀ and shank ⌀ equal. TiAlN coating for even better performance. - Recommendation: Maximum drilling depth: clamping slot length (see table) less 1.5×nominal ⌀. - Note: Non slip clamping in drill chuck No. 341050 with diamond coated jaws. - Tool material: solid carbide - Type: N - Point angle: 118 degrees - Helix angle: 30 degrees - Skaft: Parallel shank to h7 - Through-coolant: false - Norm: DIN 338 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 47 mm - Overall length L tot : 80 mm - Shank ⌀: 4.3 mm - Feed f in steel < 1100 N/mm 2 : 0.08 mm/rev.

Details
Description
Dimensions
92,000x10,000x10,000 mm
Weight
0.017 kg
Thickness
10,000
Length
92,000
Import Code Number
82075050
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide jobber drill, TiAlN, ⌀ h7: 4,3 mm
Solid carbide jobber drill, TiAlN, ⌀ h7: 4,3 mm