Solid carbide high performance drill plain shank DIN 6535 HA, TiAlN, ⌀ m7: 9,9 mm

122404 9,9

Solid carbide high performance drill plain shank DIN 6535 HA, TiAlN, ⌀ m7: 9,9 mm
Solid carbide high performance drill plain shank DIN 6535 HA, TiAlN, ⌀ m7: 9,9 mm

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Straight major cutting edges with slightly honed edges and special flute profile produce short chips. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122406. Form HE: order with No. 122408. - Tool material: Solid carbide - Drill depth up to: 4xD - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Norm: DIN 6537 K - Tolerance nominal ⌀: m7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: m7 - Flute length: 47 mm - Overall length L tot : 89 mm - Shank ⌀: 10 mm - Feed f in stainless steel < 900 N/mm 2 : 0.12 mm/rev.

Details
Description
Dimensions
93,000x15,000x17,000 mm
Weight
0.074 kg
Thickness
17,000
Length
93,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide high performance drill plain shank DIN 6535 HA, TiAlN, ⌀ m7: 9,9 mm
Solid carbide high performance drill plain shank DIN 6535 HA, TiAlN, ⌀ m7: 9,9 mm