Solid carbide high performance drill Whistle-Notch shank DIN 6535 HE, TiN, ⌀ h7: 14 mm

123108 14

Solid carbide high performance drill Whistle-Notch shank DIN 6535 HE, TiN, ⌀ h7: 14 mm
Solid carbide high performance drill Whistle-Notch shank DIN 6535 HE, TiN, ⌀ h7: 14 mm

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Straight major cutting edges with slightly honed edges and special flute profile produce short chips. - Recommendation: Maximum drilling depth: clamping slot length (see table) less 1.5×nominal ⌀. - Note: NEW GENERATION AVAILABLE! Recommended successor product is No. 123109. - Tool material: Solid carbide - Drill depth up to: 8xD - Point angle: 135 degrees - Skaft: DIN 6535 HE to h6 - Through-coolant: yes, with 25 bar - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 133 mm - Overall length L tot : 178 mm - Shank ⌀: 14 mm - Feed f in steel < 1100 N/mm 2 : 0.26 mm/rev.

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.252 kg
Thickness
1,000
Length
1,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide high performance drill Whistle-Notch shank DIN 6535 HE, TiN, ⌀ h7: 14 mm
Solid carbide high performance drill Whistle-Notch shank DIN 6535 HE, TiN, ⌀ h7: 14 mm