Solid carbide high performance drill, plain shank DIN 6535 HA, TiN, ⌀ h7: 5,1 mm or inch

122310 5,1

Solid carbide high performance drill, plain shank DIN 6535 HA, TiN, ⌀ h7: 5,1 mm or inch
Solid carbide high performance drill, plain shank DIN 6535 HA, TiN, ⌀ h7: 5,1 mm or inch

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Straight major cutting edges with slightly honed edges and special flute profile produce short chips. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: NEW GENERATION AVAILABLE! Recommended successor product is No. 122501. Versions HB and HE supplied at the same price as HA. Form HB: order with No. 122315. Form HE: order with No. 122320. - Tool material: Solid carbide - Drill depth up to: 4xD - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: false - Norm: DIN 6537 K - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 28 mm - Overall length L tot : 66 mm - Shank ⌀: 6 mm - Feed f in steel < 900 N/mm 2 : 0.14 mm/rev.

Details
Description
Dimensions
93,000x10,000x10,000 mm
Weight
0.023 kg
Thickness
10,000
Length
93,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide high performance drill, plain shank DIN 6535 HA, TiN, ⌀ h7: 5,1 mm or inch
Solid carbide high performance drill, plain shank DIN 6535 HA, TiN, ⌀ h7: 5,1 mm or inch