Solid carbide high performance drill, Whistle-Notch shank DIN 6535 HE, TiAlN, ⌀ m7: 7,2 mm

122408 7,2

Solid carbide high performance drill, Whistle-Notch shank DIN 6535 HE, TiAlN, ⌀ m7: 7,2 mm
Solid carbide high performance drill, Whistle-Notch shank DIN 6535 HE, TiAlN, ⌀ m7: 7,2 mm

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Straight major cutting edges with slightly honed edges and special flute profile produce short chips. - Recommendation: Maximum drilling depth: clamping slot length (see table) less 1.5×nominal ⌀. - Tool material: Solid carbide - Drill depth up to: 4xD - Point angle: 140 degrees - Skaft: DIN 6535 HE to h6 - Through-coolant: yes, with 25 bar - Norm: DIN 6537 K - Tolerance nominal ⌀: m7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: m7 - Flute length: 41 mm - Overall length L tot : 79 mm - Shank ⌀: 8 mm - Feed f in stainless steel < 900 N/mm 2 : 0.1 mm/rev.

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.001 kg
Thickness
1,000
Length
1,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide high performance drill, Whistle-Notch shank DIN 6535 HE, TiAlN, ⌀ m7: 7,2 mm
Solid carbide high performance drill, Whistle-Notch shank DIN 6535 HE, TiAlN, ⌀ m7: 7,2 mm