Solid carbide high performance drill, Whistle-Notch shank DIN 6535 HE, TiAlN, ⌀ m7: 6 mm
122408 6
Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Straight major cutting edges with slightly honed edges and special flute profile produce short chips. - Recommendation: Maximum drilling depth: clamping slot length (see table) less 1.5×nominal ⌀. - Tool material: Solid carbide - Drill depth up to: 4xD - Point angle: 140 degrees - Skaft: DIN 6535 HE to h6 - Through-coolant: yes, with 25 bar - Norm: DIN 6537 K - Tolerance nominal ⌀: m7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: m7 - Flute length: 28 mm - Overall length L tot : 66 mm - Shank ⌀: 6 mm - Feed f in stainless steel < 900 N/mm 2 : 0.1 mm/rev.
Details and Specifications
- Details
- Description
- Dimensions
- 1,000x1,000x1,000 mm
- Weight
- 0.001 kg
- Thickness
- 1,000
- Length
- 1,000
- Import Code Number
- 82075070
- Package Quantity
- 1
- Manufacturer
- HOLEX
If you want to buy this product or to receive more information please log in