Solid carbide high performance drill, Weldon shank DIN 6535 HB, TiN, ⌀ h7: 3,6 mm

122345 3,6

Solid carbide high performance drill, Weldon shank DIN 6535 HB, TiN, ⌀ h7: 3,6 mm
Solid carbide high performance drill, Weldon shank DIN 6535 HB, TiN, ⌀ h7: 3,6 mm

Version: Cutting chisel edge with high centring accuracy due to strong core and special point geometry. Straight major cutting edges with slightly honed edges and special flute profile produce short chips. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Tool material: Solid carbide - Drill depth up to: 4xD - Point angle: 140 degrees - Skaft: DIN 6535 HB to h6 - Through-coolant: yes, with 25 bar - Norm: DIN 6537 K - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 20 mm - Overall length L tot : 62 mm - Shank ⌀: 6 mm - Feed f in steel < 900 N/mm 2 : 0.11 mm/rev.

Details
Description
Dimensions
1,000x1,000x1,000 mm
Weight
0.001 kg
Thickness
1,000
Length
1,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide high performance drill, Weldon shank DIN 6535 HB, TiN, ⌀ h7: 3,6 mm
Solid carbide high performance drill, Weldon shank DIN 6535 HB, TiN, ⌀ h7: 3,6 mm