Solid carbide front / back corner rounding cutter, TiAlN, Radius r: 1,2 mm

208170 1,2

Solid carbide front / back corner rounding cutter, TiAlN, Radius r: 1,2 mm
Solid carbide front / back corner rounding cutter, TiAlN, Radius r: 1,2 mm

Version: Extra long shank. Double ground head with quadrant profile. Tolerance: Size = Radius r ±0.05 mm. - Application: For front and back deburring of edges with contours. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Tolerance of radius contour: ± 0.05 - Cutting width a e for milling operation: 0.5xr for side milling - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 4 - No. of teeth Z: 4 - small ⌀: 7.6 mm - large ⌀: 10 mm - A +0.5: 5 mm - Overall length L tot : 100 mm - Shank ⌀: 6 mm

Details
Description
Dimensions
114,000x18,000x18,000 mm
Weight
0.051 kg
Thickness
18,000
Length
114,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide front / back corner rounding cutter, TiAlN, Radius r: 1,2 mm
Solid carbide front / back corner rounding cutter, TiAlN, Radius r: 1,2 mm