Solid carbide end mill with internal coolant supply HPC, ZOX, ⌀ f8 DC: 3 mm

202553 3

Solid carbide end mill with internal coolant supply HPC, ZOX, ⌀ f8 DC: 3 mm
Solid carbide end mill with internal coolant supply HPC, ZOX, ⌀ f8 DC: 3 mm

Version: Sturdy roughing end mills without knuckle profile. With strong core, special chip breaker recesses and large polished flutes. - Application: For roughing milling with high demands on the component surface. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: W - Helix angle characteristic: unequal spacing - Spacing of the milling cutter's cutting edges: unequal spacing - Cutting width a e for milling operation: 0.5xD for side milling - Tolerance nominal ⌀: f8 - No. of teeth Z: 4 - Helix angle: 45 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HA to h6 - Balance quality with shank: G 2.5 with HA - No. of teeth Z: 4 - Flute length L s : 6 mm - Overhang L 4 incl. recess: 10 mm - Recess ⌀ D 4 : 2.7 mm - Overall length L tot : 57 mm - Shank ⌀: 6 mm

Details
Description
Dimensions
70,000x10,000x9,000 mm
Weight
0.021 kg
Thickness
9,000
Length
70,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide end mill with internal coolant supply HPC, ZOX, ⌀ f8 DC: 3 mm
Solid carbide end mill with internal coolant supply HPC, ZOX, ⌀ f8 DC: 3 mm