Solid carbide end mill, uncoated, ⌀ e8 DC: 12 mm

202277 12

Solid carbide end mill, uncoated, ⌀ e8 DC: 12 mm
Solid carbide end mill, uncoated, ⌀ e8 DC: 12 mm

Version: Dimensions similar to DIN 6527. - Tool material: Solid carbide - Norm: DIN 6527 - Type: N - Cutting width a e for milling operation: 0.3xD for side milling - Cutting width a e for milling operation: Full slot cutting depth 1xD - Through-coolant: false - Tolerance nominal ⌀: e8 - No. of teeth Z: 3 - Helix angle: 30 degrees - Direction of infeed: horizontal, oblique and vertical - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 3 - Flute length L s : 26 mm - Overall length L tot : 83 mm - Shank ⌀: 12 mm - Shank form: HB - Corner chamfer width at 45°: 0.3 mm

Details
Description
Dimensions
95,000x17,000x17,000 mm
Weight
0.124 kg
Thickness
17,000
Length
95,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide end mill, uncoated, ⌀ e8 DC: 12 mm
Solid carbide end mill, uncoated, ⌀ e8 DC: 12 mm