Solid carbide drill-reamer with plain shank DIN 6535 HA, TiAlN, ⌀: 11,98 mm

122795 11,98

Solid carbide drill-reamer with plain shank DIN 6535 HA, TiAlN, ⌀: 11,98 mm
Solid carbide drill-reamer with plain shank DIN 6535 HA, TiAlN, ⌀: 11,98 mm

Version: Drilling and reaming in a single operation. Very high concentricity. With 4 reaming cutting edges for optimum dimensional accuracy and surface quality as good as reaming. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122795 + 129100HB . Form HE: order with No. 122795 + 129100HE. - Tool material: Solid carbide - Drill depth up to: 5xD - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: yes, with 25 bar - Tolerance: H7 - Norm: Manufacturer’s standard - Number of cutting edges Z: 2 - Tolerance: H7 - Flute length: 71 mm - Overall length L tot : 118 mm - Shank ⌀: 12 mm - Feed f in steel < 900 N/mm 2 : 0.32 mm/rev.

Details
Description
Dimensions
125,000x18,000x17,000 mm
Weight
0.133 kg
Thickness
17,000
Length
125,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide drill-reamer with plain shank DIN 6535 HA, TiAlN, ⌀: 11,98 mm
Solid carbide drill-reamer with plain shank DIN 6535 HA, TiAlN, ⌀: 11,98 mm