Solid carbide dovetail milling cutter form D 60°, TiAlN, ⌀ js16 DC: 12 mm

208038 12

Solid carbide dovetail milling cutter form D 60°, TiAlN, ⌀ js16 DC: 12 mm
Solid carbide dovetail milling cutter form D 60°, TiAlN, ⌀ js16 DC: 12 mm

Version: Angular tolerance ±8′. - Note: For milling dovetails in tool making and machine building. Feed at 50% fz until full engagement. - Tool material: Solid carbide - Norm: DIN 1833 - Tolerance nominal ⌀: js16 - Direction of infeed: horizontal - Skaft: DIN 6535 HB to h6 - Through-coolant: false - No. of teeth Z: 6 - Dimension b: 5 mm - Recess ⌀ D 4 : 5 mm - Overall length L tot : 55 mm - No. of teeth Z: 6 - Shank ⌀: 10 mm - Feed f z in steel < 900 N/mm 2 : 0.04 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.05 kg
Thickness
0,000
Length
0,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide dovetail milling cutter form D 60°, TiAlN, ⌀ js16 DC: 12 mm
Solid carbide dovetail milling cutter form D 60°, TiAlN, ⌀ js16 DC: 12 mm