Solid carbide deburrer 60°, uncoated, ⌀ h6 DC: 12 mm
208127 12
Version: Tolerance: Dimension S = ± 0.1 mm. - Application: Perfectly suitable for chamfering and deburring component edges and for contouring applications. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Tolerance nominal ⌀: h6 - Direction of infeed: horizontal and oblique - Countersink tip angle: 60 degrees - No. of teeth Z: 4 - Skaft: DIN 6535 HA with h6 - No. of teeth Z: 4 - Dimension S: 11.9 mm - Overall length L tot : 74 mm - Shank ⌀: 12 mm - Feed f z in steel < 900 N/mm 2 : 0.06 mm
Details and Specifications
- Details
- Description
- Dimensions
- 100,000x17,000x17,000 mm
- Weight
- 0.112 kg
- Thickness
- 17,000
- Length
- 100,000
- Import Code Number
- 82077031
- Package Quantity
- 1
- Manufacturer
- HOLEX
If you want to buy this product or to receive more information please log in