Solid carbide deburrer 60°, TiAlN, ⌀ h6 DC: 10 mm

208161 10

Solid carbide deburrer 60°, TiAlN, ⌀ h6 DC: 10 mm
Solid carbide deburrer 60°, TiAlN, ⌀ h6 DC: 10 mm

Version: Tolerance: Dimension S = ± 0.1 mm. - Application: Perfectly suitable for chamfering and deburring component edges and for contouring applications. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Tolerance nominal ⌀: h6 - Direction of infeed: horizontal and oblique - Countersink tip angle: 60 degrees - No. of teeth Z: 4 - Skaft: DIN 6535 HB to h6 - No. of teeth Z: 4 - Dimension S: 9.9 mm - Overall length L tot : 67 mm - Shank ⌀: 10 mm - Feed f z in steel < 900 N/mm 2 : 0.05 mm

Details
Description
Dimensions
90,000x18,000x18,000 mm
Weight
0.073 kg
Thickness
18,000
Length
90,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Solid carbide deburrer 60°, TiAlN, ⌀ h6 DC: 10 mm
Solid carbide deburrer 60°, TiAlN, ⌀ h6 DC: 10 mm