Solid carbide corner rounding cutter HPC, TiAlN, Radius r: 0,2 mm

208023 0,2

Solid carbide corner rounding cutter HPC, TiAlN, Radius r: 0,2 mm
Solid carbide corner rounding cutter HPC, TiAlN, Radius r: 0,2 mm

Version: Straight fluted, without profile distortion. Tolerance: r = ±0.01 mm. - Application: For rounding and deburring edges. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Tolerance of radius contour: ± 0.01 - Direction of infeed: horizontal - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 6 - No. of teeth Z: 6 - small ⌀: 5.6 mm - large ⌀: 6 mm - Overall length L tot : 58 mm - Shank ⌀: 6 mm - Feed f z for side milling in steel < 900 N/mm 2 : 0.02 mm

Details
Description
Dimensions
80,000x13,000x13,000 mm
Weight
0.027 kg
Thickness
13,000
Length
80,000
Import Code Number
82077010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide corner rounding cutter HPC, TiAlN, Radius r: 0,2 mm
Solid carbide corner rounding cutter HPC, TiAlN, Radius r: 0,2 mm