Solid carbide corner rounding cutter, TiAlN, Radius r: 5 mm

208020 5

Solid carbide corner rounding cutter, TiAlN, Radius r: 5 mm
Solid carbide corner rounding cutter, TiAlN, Radius r: 5 mm

Version: Straight fluted, without profile distortion. Tolerance: r = ±0.01 mm. - Application: For rounding and deburring edges. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Tolerance of radius contour: ± 0.01 - Direction of infeed: horizontal - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 4 - No. of teeth Z: 4 - small ⌀: 10 mm - large ⌀: 20 mm - Overall length L tot : 80 mm - Shank ⌀: 20 mm - Flute length L s : 5 mm

Details
Description
Dimensions
109,000x28,000x28,000 mm
Weight
0.338 kg
Thickness
28,000
Length
109,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide corner rounding cutter, TiAlN, Radius r: 5 mm
Solid carbide corner rounding cutter, TiAlN, Radius r: 5 mm