Solid carbide barrel milling cutter, short conical form α/2 = 81° PPC, DLC, ⌀ f8 Dc / Rw: 12/220 mm

207548 12/220

Solid carbide barrel milling cutter, short conical form α/2 = 81° PPC, DLC, ⌀ f8 Dc / Rw: 12/220 mm
Solid carbide barrel milling cutter, short conical form α/2 = 81° PPC, DLC, ⌀ f8 Dc / Rw: 12/220 mm

Version: High-performance tool for exceptionally efficient finish machining of free-form surfaces. For outstanding surface qualities in a very short machining time. For use on modern 5-axis milling machines with CAD / CAM support. - Recommendation: We recommend 0.05 to 0.2mm as an allowance for finishing operations. - Note: RW represents the effective radius on the tool. Cannot be reground! For surface machining and avoidance of interferences. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Tolerance nominal ⌀: f8 - Direction of infeed: horizontal - Cutting width a e for milling operation: 0.05xD for side milling - No. of teeth Z: 5 - Helix angle: 30 degrees - No. of teeth Z: 5 - Flute length L s : 1.4 mm - R W effective radius: 220 mm - Corner radius RS 1 : 4 mm - Overall length L tot : 120 mm - Shank ⌀: 12 mm

Details
Description
Dimensions
127,000x17,000x17,000 mm
Weight
0.216 kg
Thickness
17,000
Length
127,000
Import Code Number
82077010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide barrel milling cutter, short conical form α/2 = 81° PPC, DLC, ⌀ f8 Dc / Rw: 12/220 mm
Solid carbide barrel milling cutter, short conical form α/2 = 81° PPC, DLC, ⌀ f8 Dc / Rw: 12/220 mm