Solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 3 mm

207477 3

Solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 3 mm
Solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 3 mm

Version: Special geometry and coating for machining stainless and acid-resistant steels. 4 end faces up to the centre. Therefore can be used as a true 4-edge drill at all depths of cut.Tolerance: Radius contour = ±0.005 mm. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: N - Tolerance nominal ⌀: f8 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.05xD for copy milling - No. of teeth Z: 4 - Helix angle: 45 degrees - No. of teeth Z: 4 - Flute length L s : 5 mm - Overall length L tot : 50 mm - Shank ⌀: 3 mm - Feed f z for side milling in INOX < 900 N/mm 2 : 0.006 mm - Feed f z for copy milling in stainless steel < 900 N/mm 2 : 0.007 mm

Details
Description
Dimensions
65,000x10,000x10,000 mm
Weight
0.006 kg
Thickness
10,000
Length
65,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 3 mm
Solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / DS: 3 mm