Solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / D S: 5 mm

207240 5

Solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / D S: 5 mm
Solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / D S: 5 mm

Version: Precision ground for very high accuracy requirements. Tolerance: Radius contour = ±0.005 mm. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: H - Tolerance nominal ⌀: f8 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.5xD for side milling - No. of teeth Z: 2 - Helix angle: 30 degrees - No. of teeth Z: 2 - Flute length L s : 9 mm - Overall length L tot : 54 mm - Shank ⌀: 5 mm - Feed f z for side milling in steel < 1100 N/mm 2 : 0.032 mm - Feed f z for copy milling in steel < 1100 N/mm 2 : 0.037 mm

Details
Description
Dimensions
78,000x10,000x9,000 mm
Weight
0.015 kg
Thickness
9,000
Length
78,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / D S: 5 mm
Solid carbide ball nose slot drill HPC, TiAlN, ⌀ f8 DC / D S: 5 mm