Solid carbide ball nose roughing end mill, TiAlN, ⌀ d11 DC: 12 mm

207505 12

Solid carbide ball nose roughing end mill, TiAlN, ⌀ d11 DC: 12 mm
Solid carbide ball nose roughing end mill, TiAlN, ⌀ d11 DC: 12 mm

Version: Round knuckle profile for roughing, including machining radii. - Note: Successor product to No. 207512 - Tool material: Solid carbide - Norm: DIN 6527 - Milling profile: HR - Tolerance nominal ⌀: d11 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.05xD for copy milling - No. of teeth Z: 4 - Helix angle: 45 degrees - No. of teeth Z: 4 - Flute length L s : 26 mm - Overall length L tot : 73 mm - Shank ⌀: 12 mm - Feed f z for side milling in steel < 900 N/mm 2 : 0.08 mm - Feed f z for copy milling in steel < 900 N/mm 2 : 0.09 mm

Details
Description
Dimensions
115,000x19,000x19,000 mm
Weight
0.107 kg
Thickness
19,000
Length
115,000
Import Code Number
82077010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide ball nose roughing end mill, TiAlN, ⌀ d11 DC: 12 mm
Solid carbide ball nose roughing end mill, TiAlN, ⌀ d11 DC: 12 mm