Solid carbide T-slot cutter, semi-roughing, TiAlN, ⌀xwidth d11xd11 DCxb: 28X12 mm

208034 28X12

Solid carbide T-slot cutter, semi-roughing, TiAlN, ⌀xwidth d11xd11 DCxb: 28X12 mm
Solid carbide T-slot cutter, semi-roughing, TiAlN, ⌀xwidth d11xd11 DCxb: 28X12 mm

Version: Peripheral cutting, alternate set teeth (staggered). The sides of the teeth are ground to give clearance and thus cannot jam in the component. With semi-roughing profile. - Note: For milling T-slots to DIN 650. Feed at 50% fz until full engagement. - Tool material: Solid carbide - Norm: DIN 851 - Milling profile: staggered teeth - Tolerance nominal ⌀: d11 - Helix angle: 12 degrees - Direction of infeed: horizontal - Type: NF - No. of teeth Z: 6 - No. of teeth Z: 6 - for T-slots DIN 650: 16 mm - Recess ⌀ D 4 : 13 mm - Overall length L tot : 85 mm - Shank ⌀: 16 mm - Corner chamfer width at 45°: 0.2 mm

Details
Description
Dimensions
95,000x27,000x37,000 mm
Weight
0.261 kg
Thickness
37,000
Length
95,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide T-slot cutter, semi-roughing, TiAlN, ⌀xwidth d11xd11 DCxb: 28X12 mm
Solid carbide T-slot cutter, semi-roughing, TiAlN, ⌀xwidth d11xd11 DCxb: 28X12 mm