Solid carbide NC spotting drill 142° extra long spiral flutes, TiAlN, ⌀ h6: 20 mm

121121 20

Solid carbide NC spotting drill 142° extra long spiral flutes, TiAlN, ⌀ h6: 20 mm
Solid carbide NC spotting drill 142° extra long spiral flutes, TiAlN, ⌀ h6: 20 mm

Version: Exactly central ground point. Easy spot drilling and high shape accuracy of the centre hole. Sturdy due to short flutes. Extra long version. - Application: Point angle 142° so that the cutting edges of the following twist drill engage easily. - Note: Use the speed for the actual hole ⌀ (not generally the speed for the drill outer ⌀). Form HB and HE supplied at the same price as HA. Form HB: order with No. 121120. Form HE: order with No. 121121 + 129100 HE. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h6 - Point angle: 142 degrees - Number of cutting edges Z: 2 - Through-coolant: false - Skaft: DIN 6535 HA to h6 - recommended maximum drilling depth: 5 mm - Flute length: 35 mm - Overall length L tot : 200 mm - Shank ⌀: 20 mm - Feed f in steel < 1100 N/mm 2 : 0.03 mm/rev.

Details
Description
Dimensions
203,000x25,000x25,000 mm
Weight
0.832 kg
Thickness
25,000
Length
203,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide NC spotting drill 142° extra long spiral flutes, TiAlN, ⌀ h6: 20 mm
Solid carbide NC spotting drill 142° extra long spiral flutes, TiAlN, ⌀ h6: 20 mm