Solid carbide NC precision spotting drill 90°, uncoated, ⌀ h6: 16 mm

121019 16

Solid carbide NC precision spotting drill 90°, uncoated, ⌀ h6: 16 mm
Solid carbide NC precision spotting drill 90°, uncoated, ⌀ h6: 16 mm

Version: Self-centring with 1-cutter geometry, achieves very high alignment accuracy. - Application: Point angle 90° for spot drilling and countersinking in one operation when a drill of smaller ⌀ is used afterwards. - Note: Use the speed for the actual hole ⌀ (not generally the speed for the drill outer ⌀). Maintain a feed rate f = 0.015 mm/rev! - Tool material: Solid carbide - Norm: Manufacturer’s standard - Tolerance nominal ⌀: h6 - Point angle: 90 degrees - Number of cutting edges Z: 1 - Through-coolant: false - Skaft: DIN 6535 HA to h6 - Flute length: 16 mm - Overall length L tot : 75 mm - Shank ⌀: 16 mm - Feed f in steel < 1100 N/mm 2 : 0.015 mm/rev.

Details
Description
Dimensions
78,000x25,000x25,000 mm
Weight
0.196 kg
Thickness
25,000
Length
78,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide NC precision spotting drill 90°, uncoated, ⌀ h6: 16 mm
Solid carbide NC precision spotting drill 90°, uncoated, ⌀ h6: 16 mm