Solid carbide NC machine reamer, TiAlN, Nominal ⌀: 1,49 mm

164341 1,49

Solid carbide NC machine reamer, TiAlN, Nominal ⌀: 1,49 mm
Solid carbide NC machine reamer, TiAlN, Nominal ⌀: 1,49 mm

Version: Version suitable for NC similar to DIN 8093 with straight shank ⌀ for standard chucking especially in hydraulic chucks or high precision collet chucks. This gives very high concentricity and process reliability when manufacturing H7 fits. No need to procure special collets when using GARANT NC reamers. With long flutes and left-hand helix. - Application: For reaming through holes, as the chips are evacuated in the cutting direction. Lead taper is suitable also for blind holes. - Note: For reamers like No. 164340 and 164341 but with other diameters and fits see No. 164344 and 164345. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Through-coolant: false - Skaft: DIN 6535 HA with h6 - Application for type of drilling: for through holes - Tolerance: H7 - Number of cutting edges Z: 3 - Tolerance: H7 - Overhang L A : 16 mm - Overall length L tot : 50 mm - Number of cutting edges Z: 3 - Shank ⌀: 4 mm - Feed f in steel < 1100 N/mm 2 : 0.08 mm/rev.

Details
Description
Dimensions
65,000x10,000x10,000 mm
Weight
0.008 kg
Thickness
10,000
Length
65,000
Import Code Number
82076030
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide NC machine reamer, TiAlN, Nominal ⌀: 1,49 mm
Solid carbide NC machine reamer, TiAlN, Nominal ⌀: 1,49 mm