Solid carbide NC high performance drill FS, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 8,6 mm

122540 8,6

Solid carbide NC high performance drill FS, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 8,6 mm
Solid carbide NC high performance drill FS, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 8,6 mm

Version: Particularly strong due to strengthened core and special profile. Special point geometry. High concentricity and long tool life. High bore quality. - Recommendation: Maximum drilling depth: Flute length (see table) less 1.5×nominal ⌀. - Note: Form HB and HE supplied at the same price as HA. Form HB: order with No. 122545. Form HE: order with No. 122540 + 129100HE. - Tool material: Solid carbide - Drill depth up to: 6xD - Type: FS - Point angle: 140 degrees - Skaft: DIN 6535 HA to h6 - Through-coolant: false - Norm: DIN 6537 - Tolerance nominal ⌀: h7 - Number of cutting edges Z: 2 - Tolerance nominal ⌀: h7 - Flute length: 61 mm - Overall length L tot : 103 mm - Shank ⌀: 10 mm - Feed f in steel < 750 N/mm 2 : 0.2 mm/rev.

Details
Description
Dimensions
125,000x18,000x18,000 mm
Weight
0.081 kg
Thickness
18,000
Length
125,000
Import Code Number
82075070
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide NC high performance drill FS, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 8,6 mm
Solid carbide NC high performance drill FS, plain shank DIN 6535 HA, TiAlN, ⌀ h7: 8,6 mm